Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
250-111
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 1.5 mm²
Cross section
24 - 16 AWG
Strip length
8.5 - 9.5 mm
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
2
Current intensity
8 A
Pin Spacing
3.50 mm
No. of poles
11
Height
13.10 mm
Width
40.00 mm
Depth
12.00 mm
Number of connection points
11
Number of potentials
11
Color
grau
Comment
L = (No. of poles x Pin Spacing) + 1.5 mm
Dimensions
1 +0.1 mm
Weight
5.183 g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices